(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0 (D7630460)

Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 3.0–4.0 (D7630460)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
D7630460
D7640660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Shaft Diameter (d1)
(mm)
JAN Code

฿ 95.72

DRIVER BIT 10 Piece(s) 1 Day(s) 3 0.4 3.0 4907587333322

฿ 103.08

DRIVER BIT 10 Piece(s) 1 Day(s) 4 0.6 4.0 4907587333339

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    -

Product Description

Precision bit - flathead - shaft diameter 5 mm.
[Features]
· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Part Number
D7630460
D7640660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Shaft Diameter (d1)
(mm)
JAN Code

฿ 95.72

DRIVER BIT 10 Piece(s) 1 Day(s) 3 0.4 3.0 4907587333322

฿ 103.08

DRIVER BIT 10 Piece(s) 1 Day(s) 4 0.6 4.0 4907587333339

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1