(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 5.0

Precision Bit, for HIOS, No. D76, Flat Shaft Diameter 5.0

You can add up to 6 items to the comparison list.

Loading...

Specifications of D7650760

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.7
  • Shaft Diameter (d2)(mm)
    5
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333346
Part Number
D7650760
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 72.31

DRIVER BIT 10 Piece(s) 1 Day(s)

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.7
  • Shaft Diameter (d2)(mm)
    5
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333346

Product Description

Precision bit - flathead.
[Features]
· φ5 (Shaft diameter 5 mm.
· High precision bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Specifications of D7650760

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    60
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    5
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.7
  • Shaft Diameter (d2)(mm)
    5
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333346
Part Number
D7650760
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 72.31

DRIVER BIT 10 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1