(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Bit for HIOS No. D73 Straight-Slot Tip Fine Shaft Diameter 2 to 3 mm (D7320340)

Precision Bit for HIOS No. D73 Straight-Slot Tip Fine Shaft Diameter 2 to 3 mm (D7320340)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
D7320340
D73250340
D7330440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Shaft Diameter (d1)
(mm)
JAN Code

฿ 71.00

DRIVER BIT 10 Piece(s) 19 Day(s) 2 0.3 2.0 4907587333247

฿ 71.00

DRIVER BIT 10 Piece(s) 1 Day(s) 2.5 0.3 2.5 4907587333254

฿ 93.60

DRIVER BIT 10 Piece(s) 19 Day(s) 3 0.4 3.0 4907587333261

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    40
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    -

Product Description

Precision straight-slot bits.
[Features]
· ø4 (shaft diameter 4 mm).
· Precision screwdriver bit that can support fastening of screws in the compact / precision fields.
· Blade tip machined with high precision that satisfies the thread standards.
[Application]
· Supports Torx screw tightening in compact precision fields, such as hard disks, office equipment, audio equipment, VTR, optical devices, etc.
· For tightening precision small screws.

Part Number
D7320340
D73250340
D7330440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) Shaft Diameter (d1)
(mm)
JAN Code

฿ 71.00

DRIVER BIT 10 Piece(s) 19 Day(s) 2 0.3 2.0 4907587333247

฿ 71.00

DRIVER BIT 10 Piece(s) 1 Day(s) 2.5 0.3 2.5 4907587333254

฿ 93.60

DRIVER BIT 10 Piece(s) 19 Day(s) 3 0.4 3.0 4907587333261

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1