(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-35 |
S-135 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool set and tool box only | Toolbox Type | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Case color | Mass (g) |
Corresponding V | Applicable Model | Supplementary explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,962.68 |
HZN HANDTOOL | 1 Piece(s) | 19 Day(s) | Tool set | - | Zip type | 260×35×145 | 13 | Other | 1400 | 100 V compatible | - | Input: 100 VAC Approximately same size as S-34 + 3 Items, Storage Case: S-135 | ||
฿ 998.73 |
HZN HANDTOOL | 1 Piece(s) | 12 Day(s) | Tool Box | Tool holder, bag | - | 260×5 ×145 | - | - | 350 | - | S-35 | - |
Tool set with tools necessary for practical training in schools.
[Features]
· With tool case.
· Standard tool set (small size).
[Application]
· For repairs on-site on a business trip, etc. that require soldering.
Part Number |
---|
S-35 |
S-135 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool set and tool box only | Toolbox Type | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Set Content (Point) |
Case color | Mass (g) |
Corresponding V | Applicable Model | Supplementary explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,962.68 |
HZN HANDTOOL | 1 Piece(s) | 19 Day(s) | Tool set | - | Zip type | 260×35×145 | 13 | Other | 1400 | 100 V compatible | - | Input: 100 VAC Approximately same size as S-34 + 3 Items, Storage Case: S-135 | ||
฿ 998.73 |
HZN HANDTOOL | 1 Piece(s) | 12 Day(s) | Tool Box | Tool holder, bag | - | 260×5 ×145 | - | - | 350 | - | S-35 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?