1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Measurement Variable Base for Level NIC

Measurement Variable Base for Level NIC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,027.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The base can be set to the preferred pitch for measurement by installing the compatible model LEVELNIC measurement base.
[Features]
· Base has a millimeter scale for accurately setting the measurement pitch.
· The supplied 15 mm block gauges (2 pcs) are used on the measurement surface.
· Supported models: DL-S4W, DL-S2, DL-S3, DL-S3C, DL-S2W, EL-01A.
[Applications]
· Used to change the measurement pitch when measuring straightness and flatness.

 
Part Number
LP-200
LP-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Measurement Pitch Variable Width
(mm)
Mass
(g)

฿ 41,027.23

NGS MICROSCOPE 1 Piece(s) 45 Day(s) 23050~2001800

฿ 42,147.51

NGS LEVEL 1 Piece(s) 45 Day(s) 33050~3002000

Loading...

  1. 1

Basic Information

Product Model Other Accessories Height(mm) 65 Thickness(mm) 180
Bottom Shape(Flat and V-Groove) Flat Trusco Code -