(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Clean Guard, CX, Overalls (68230)

Chemical Protection Clothing, Clean Guard, CX, Overalls (68230)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
68210
68220
68230
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product Information 1 Product Information 2 Amount Of Content

฿ 9,466.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

10 Day(s) L Approximately 168-174 Approximately 90-98 1 Pair

฿ 9,466.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

10 Day(s) LL Approximately 174-180 Approx. 94X102 1 Pair

฿ 8,043.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

19 Day(s) 3 L Approx. 180-186 Approx. 96X104 1 Pair

Basic Specifications

Product Description

Coveralls made with an SMS production method for a high performance barrier against powders.
[Features]
· Coverall type disposable chemical protection clothing with excellent breathability.
· Blocks 99% of particles of 0.3 μm or greater.
· Employs elastic bands at the hood, waist, sleeves and pant legs that make it hard for dust to get in.
· 3-layer spunbonded + meltblown + spunbonded structure delivers both good breathability and high barrier performance.
· JIS T 8115 (Type 5, 6) compliant product.
[Applications]
· For work sites where heat stress is a factor.
· Can be used in a wide variety of applications including general factories, printing plants, food factories, pharmaceutical factories, maintenance, warehouses, construction, schools, laboratories, etc.

Part Number
68210
68220
68230
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product Information 1 Product Information 2 Amount Of Content

฿ 9,466.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

10 Day(s) L Approximately 168-174 Approximately 90-98 1 Pair

฿ 9,466.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

10 Day(s) LL Approximately 174-180 Approx. 94X102 1 Pair

฿ 8,043.00

CHEMICAL PROTECTION CLOTHING 1 Pack(s)

24 Pieces Per Package

19 Day(s) 3 L Approx. 180-186 Approx. 96X104 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1