1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini-Pen (Part Number)

LUT GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,496.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cheapest model in this class with these functions and performance.
· Simply rotate the set ring to remove and attach tip tool, one-touch operation.
· It has a small, lightweight, compact body with a high torque of 0.0264 N∙m (270 g∙cm).
· The rotation speed can be changed over a range of 4,000 to 35,000 min-¹.
· Forward/reverse rotation is possible.
· Features a built-in circuit breaker preventing motor burn.
· Foot switch (option) can be used

 
Part Number
LP-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,496.50

LUT GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 4,000~35,000 Mounting Collet(mm) 2.34/3
Input Voltage(VDC) 5–30 No-load Current(A) 0.27 Maximum Current Load(A) 1.5
Maximum Torque(N·cm) 2.64 Power Consumption(W) 42 Power AC100V 50/60Hz
Quantity 1

Please check the type/dimensions/specifications of the part LP-120 in the Mini-Pen series.