1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench with Socket 6906

MKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,992.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For tightening and removal of various bolts/nuts.
· High Rigidity & High Power

 
Part Number
6906
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,992.41

MKT AIRELECTORICTOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Number of load-free rotations(min-1) 1700 Maximum Number of Strikes(min-1) 1600
Power Consumption(W) 1050 Mass(g) 5000 Clamping Capacity Normal Bolt M16-M22, High Strength Bolt M16-M20

Please check the type/dimensions/specifications of the part 6906 in the Impact Wrench with Socket 6906 series.