1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Speed Cutting Machine CC14SF

HIT AIRELECTORICTOOL

High-Speed Cutting Machine CC14SF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,831.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal cutting machine for cutting mild steel cylindrical rod.
[Features]
· Uses a soft grip that is easy to hold.
· Screw outer diameter: 355 mm. Cutting ability: diameter 120 mm, 100 mm.
· Double insulation.
· With spindle lock.
· With single-action vise.
[Application]
· Ideal for cutting mild steel pipes (water pipes, steel pipes, etc.) and mild steel section steels (angle steel, channel steel, etc.).
· Cutting of stainless steel, light materials, etc. using the Ken-chan cut sold separately is possible.

 
Part Number
CC14SF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,831.75

฿ 12,651.48

HIT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Voltage(V) Single-Phase 100 V Maximum Idling Speed(rpm) 3800
Power Consumption(W) 1450 Cutting Angle Cutting Capability: Round Bar(mm) 65
Cutting Capability: Round Pipe(φ) 120 Cutting Capability: L-Shaped Steel(mm) 130×130 Edged Tool Outer Diameter(mm) Grindstone diameter 355 mm
Weight(kg) 16.0

Please check the type/dimensions/specifications of the part CC14SF in the High-Speed Cutting Machine CC14SF series.