1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Band Saw CB12VA2 (Part Number)

HIT AIRELECTORICTOOL

Rotary Band Saw CB12VA2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,738.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotary band saw with a constant speed control that extends the life of the band saw blade and consumes less power.
[Features]
· Bandsaw blade speed can be easily set to suit the material.
· Band saw size: Circumference 1,130 x width 12.5 x thickness 0.5 mm.
[Applications]
· Cutting of various mild steels such as steel pipes, lined steel pipes, steel bars, etc.
· Cutting of nonferrous metal materials such as power and communications cables and aluminum window frames.
· For cutting plastics. (Thermosoftening plastic melts from cutting heat, and the small blades of the belt bite down to make cutting impossible.)

Part Number
CB12VA2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,738.00

฿ 26,438.96

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Band Saw Cutting Capability: Round Bar(mm) 30 Cutting Capability: Round Pipe(mm) 120
Power(V) Single-phase 100 Cutting Capability: Square Pipe(mm) 120 With / Without Double Insulation Included
Output(W) 340 Weight(Kg) 6.4

Please check the type/dimensions/specifications of the part CB12VA2 in the Rotary Band Saw CB12VA2 series.