1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sander SB8V2 (Part Number)

HIT AIRELECTORICTOOL

Belt Sander SB8V2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt sander mounting a powerful 1,050 W power motor.
[Features]
· Equipped with transparent cover to make polishing position clear.
· Corner polishing workability has greatly improved.
· Built-in 1,050 W high-power motor with stepless speed change dial for greatly increased polishing efficiency.
[Applications]
· Woodwork product polishing, flooring finishing, metal surface polishing, concrete surface finishing.
· Base polishing of painted wood surfaces.
· Polishing of metal coating surface foundation, rust removal, coating removal for recoating.

 
Part Number
SB8V2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,834.00

฿ 14,567.28

HIT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 76 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 250~450 Cord Length(m) 5 Belt Size (Length)(mm) 533
Power Consumption(W) 1050 Belt Speed (m/s) 4.2~7.5 Belt Speed (m/min) 250~450
Accessories Dust Bag / Endless Abrasive Belt (WA80, 120 / 1 Each) Weight(kg) 4.3

Please check the type/dimensions/specifications of the part SB8V2 in the Belt Sander SB8V2 series.