1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Gauge Z-340

LEVEL INSTRUMENT

Level Gauge Z-340
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 830.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A level ideal for horizontal checks during equipment installation.
[Features]
· The tilt in two directions can be checked at the same time.

 
Part Number
Z-340
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 830.00

LEVEL INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Square) Length(mm) 75 Magnet NA
Height(mm) 25 Thickness(mm) 15 Outer diameter Dimensions(mm) 75×25×15
Trusco Code - Mass(g) 31 Supplementary explanation Leveling unit which can simultaneously measure in two directions
Sensitivity 0.5㎜/m(0.03°) Accuracy ±2.5㎜/m(<±0.14°)

Please check the type/dimensions/specifications of the part Z-340 in the Level Gauge Z-340 series.