1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Right Angle Ruler JIS Class 2 Equivalent (Non-Hardened)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 770.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Set square with base, convenient for right angle measurement of products and parts, etc.
[Features]
· Non-quenched / polished finish.
· JIS B 7526 equivalent.
· Perpendicularity ±(20 + L/10) µm (L indicates the nominal dimension).
· Essential for canners.
[Applications]
· For right angle measurement and scribing work in various machining applications.

 
Part Number
AA-S50
AA-S75
AA-S100
AA-S125
AA-S150
AA-S200
AA-S250
AA-S300
AA-S400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBeam Length
(mm)
Stand Length
(mm)
Nominal Dimension
(mm)
Long Piece Total Length
(mm)
Long Piece Width
(mm)
Long Piece Thickness
(mm)
Base Surface Total Length
(mm)
Short Piece Width
(mm)
Short Piece Thickness
(mm)
Squareness
(±mm)

฿ 770.00

NGS SCALE 1 Piece(s) 15 Day(s) 503750501623716100.025

฿ 799.27

NGS SCALE 1 Piece(s) 45 Day(s) 755075751625016100.027

฿ 838.00

NGS SCALE 1 Piece(s) 45 Day(s) 10070100100202.57018120.03

฿ 1,014.58

NGS SCALE 1 Piece(s) 45 Day(s) 12580125125202.58018120.032

฿ 1,123.13

NGS SCALE 1 Piece(s) 45 Day(s) 15010015015024310022180.035

฿ 1,451.64

NGS SCALE 1 Piece(s) 45 Day(s) 200130200200293.513026220.04

฿ 1,711.97

NGS SCALE 1 Piece(s) 45 Day(s) 250165250250293.516526220.045

฿ 2,274.29

NGS SCALE 1 Piece(s) 45 Day(s) 30020030030035420032270.05

฿ 3,956.90

NGS SCALE 1 Piece(s) 45 Day(s) 40020040040040520040270.06

Loading...

  1. 1

Basic Information

Product Model Stand With Speed Square Accuracy(mm) JIS B 7526 Angle(°) 90
Scale Not Included