(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Outstanding compactness.
· Draw-in speed is adjusted by safety brake.
· JIS Class 1 (metric scale only).
· Double-sided scale.
· 455 mm pitch stud mark.
· Comes with belt clip.
· Four-point rivet.
· It is equipped with a shock absorber.
· SK tape material.
· Spring is SK material.
· ABS Resin Case Material
Part Number |
---|
CF19-35BP |
CF19-55BP |
CF19-75BP |
CF22-55BP |
CF25-55BP |
CF25-75BP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Tape Width (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 658.82 | KDS CONVEX | 1 Piece(s) | 1 Day(s) | 3.5 | 19 | 158 | ||
฿ 746.88 | KDS CONVEX | 1 Piece(s) | 1 Day(s) | 5.5 | 19 | 215 | ||
฿ 987.16 | KDS CONVEX | 1 Piece(s) | 1 Day(s) | 7.5 | 19 | 288 | ||
฿ 774.50 | KDS CONVEX | 1 Piece(s) | 1 Day(s) | 5.5 | 22 | 240 | ||
฿ 689.09 | KDS CONVEX | 1 Piece(s) | 12 Day(s) | 5.5 | 25 | 260 | ||
฿ 954.53 | KDS CONVEX | 1 Piece(s) | 10 Day(s) | 7.5 | 25 | 375 |
Loading...
Scale Indicator | Both Sides | Standard | JIS Class 1 | Product Type | Body |
---|---|---|---|---|---|
Tape material | Steel | Tape Coating | Acrylic Resin Coating | Spring material | Steel |
Scale Specification | Meter |
How can we improve?
How can we improve?