1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Flexible 13-Wide, 16-Wide (Mobile Claw)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 243.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Free round basic tape measure type.
· Compact type.
· With tip rivet protection back plate protector (width 16 only).
· JIS Class 1 (metric scale only).
· 455 mm pitch stud mark.
· Equipped with Shock Absorber (3.5 mm, 5.5 mm)

Part Number
F13-20BP
F13-20SBP
F16-35SBP
F16-55SBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Standard Scale Specification Weight
(g)

฿ 243.56

KDS CONVEX 1 Piece(s) 45 Day(s) 213JIS Class 1Meter60

฿ 313.30

MEASURING TOOL 1 Piece(s) 45 Day(s) 213-For shaku/foot measurement60

฿ 581.66

MEASURING TOOL 1 Piece(s) 45 Day(s) 3.516-For shaku/foot measurement114

฿ 623.87

MEASURING TOOL 1 Piece(s) 45 Day(s) 5.516-For shaku/foot measurement180

Loading...

  1. 1

Basic Information

Scale Indicator One Side Product Type Body Tape material Steel
Tape Coating Acrylic Resin Coating Spring material Steel