1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure NeoLock, Width 13, Width 16, Square

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With ON-OFF stopper that minimizes breakdowns.
· With tip rivet protection back plate protector (width 16).
· JIS Class 1 equivalent.
· 455 mm pitch stud mark.
· It is equipped with a shock absorber.
· SK tape material.
· Spring is SK material.
· ABS Resin Case Material

Part Number
KS13-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 317.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Length(m) 2 Tape Width(mm) 13 Scale Indicator One Side
Standard JIS Class 1 Product Type Body Tape material Steel
Tape Coating Acrylic Resin Coating Spring material Steel Scale Specification Meter
Weight(g) 90

Please check the type/dimensions/specifications of the part KS13-20 in the Tape Measure NeoLock, Width 13, Width 16, Square series.