1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini-Pen Motor Unit (Part Number)

LUT GRINDER

Mini-Pen Motor Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,984.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Collet chuck type.
· 4,000 – 35,000 min-¹.
· Stepless speed change

 
Part Number
LPM-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,984.44

LUT GRINDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 4,000~35,000 Mounting Collet(mm) 2.34/3
Input Voltage(VDC) 5–30 No-load Current(A) 0.27 Maximum Current Load(A) 1.5
Maximum Torque(N·cm) 2.64 Power Consumption(W) 42 Length(mm) 147
Diameter of Grip(mm) Maximum 27.8 Weight(g) 175 Quantity 1

Please check the type/dimensions/specifications of the part LPM-120 in the Mini-Pen Motor Unit series.