1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold II

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,915.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Generates high torque of 0.0333 N·m (270 g·cm) with a compact body.
· One touch attachment/detachment function: Tip tool can be attached/detached just by turning the set ring.

 
Part Number
LG2-22
LG2-22-230VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo-load Rotation Speed
(min-¹)
Mounting Collet
(mm)
Compatible Model Power Supply Trusco Code Input Voltage
(VDC)
No-load Current
(A)
Maximum Current Load
(A)
Maximum Torque
(N·cm)
Power Consumption
(W)
Power

฿ 26,915.97

LUT GRINDER 1 Piece(s) 3 Day(s) 4,000~38,0002.34/3---5–300.302.53.3370AC100V 50/60Hz

฿ 37,425.00

฿ 29,940.00

GRINDING TOOL 230V 1 Piece(s) 20 Day(s) --LG2M-22, LG2C-22230V129-2409-----230V

Loading...

  1. 1

Basic Information

Product Model Body Quantity 1