1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip Saw Cutting Machine

MKT AIRELECTORICTOOL

Chip Saw Cutting Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,120.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily introduced to work sites for cutting of various types of mild steel.

Part Number
LC0700F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,120.67

฿ 13,554.26

MKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Tip Saw Cutting Machine Applicable Tip Saw: Outer Diameter(mm) 190 Maximum Idling Speed(rpm) 4700
Power Consumption(W) 1050 Max Cutting Capability(mm) 61 Weight(g) 8100

Please check the type/dimensions/specifications of the part LC0700F in the Chip Saw Cutting Machine series.