1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jigsaw CJ65VF

HIT AIRELECTORICTOOL

Jigsaw CJ65VF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,087.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stepless speed change type jigsaw.
[Features]
· Soft grip used.
[Applications]
· Cutting of various wood materials, and window cut-out.
· For cutting thin steel plates, aluminum plates, copper plates, etc.
· Cutting various synthetic resins such as Bakelite or PVC.

Part Number
CJ65VF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,087.00

HIT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Jigsaw Cutting Capability: Mild Steel(mm) 6 Voltage(V) AC100
Cutting Capability: Wood(mm) 65 Rated Current(A) 4.2 Power Consumption(W) 400
Number of Strokes(min-1 (times/min)) 0~3000 Stroke Amount(mm) 18 Mass(g) 1500

Please check the type/dimensions/specifications of the part CJ65VF in the Jigsaw CJ65VF series.