- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of D-16-5
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 135
-
- Diameter Size(mm)
- Inner Diameter: φ 5.5 / Outer Diameter: φ 8.0
-
- Weight(g)
- 3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 71.81
|
HZN HANDTOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 135
-
- Diameter Size(mm)
- Inner Diameter: φ 5.5 / Outer Diameter: φ 8.0
-
- Weight(g)
- 3
Product Description
Driver for adjusting the ferrite core and pre-set knobs (with and without dial).
[Features]
· Material adopts polyacetal excellent in high insulation and wear resistance.
· It does not damage the core or cause misalignment.
· Tip size φ5.5 (I.D. 5.5 mm), φ8.0 (O.D. 8.0 mm).
Specifications of D-16-5
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 135
-
- Diameter Size(mm)
- Inner Diameter: φ 5.5 / Outer Diameter: φ 8.0
-
- Weight(g)
- 3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 71.81
|
HZN HANDTOOL
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?