1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereo Microscope, L-50 (Hozan)

MICROSCOPE

Stereo Microscope, L-50 (Hozan)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,075.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard combination type stereomicroscope with high expandability and industrial functions, as well as quality.
[Features]
· Single-eye adjustment type for visibility adjustments compensating for vision differences between left and right.
· A high eye-point type with a wide field of view that's highly visible even while wearing glasses.
· The center of the stage is removable, making it possible to check the cross section of long objects, etc.
· Equipped with a conductive mat for static electricity protection that can be grounded on the stage and a filter that protects the lens from solder smoke.
· It is possible to enlarge 10 times and 20 times by switching the objective lens side. Flexible fixed magnification depending on the combination.
· Covers 5 to 80x depending on the conversion lens and eyepiece combination.
[Applications]
· Ideal for electronic/electrical equipment manufacturing sites.

 
Part Number
L-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,075.90

฿ 28,387.83

MICROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Epi-illumination NA Product Type Stereoscopic Microscope Overall Magnification(x) 2 / 1
Transmitted light illumination NA Weight(g) 2400 Supplementary explanation Standard model with lens. Total magnification (vision): 10 X (φ18 mm) 20 X (φ9 mm); Object lens: 1 X /2 X ; Ocular lens: WF10 X ; Working distance: 80 mm