1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Various Parts for L-50 System Diagram

Various Parts for L-50 System Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ L-521: Standard base.
・ L-522: Flexible arm.
・L-523: Long straight arm.
・ L-525: Long base.
・ L-527: XY-axis movable stage convenient for inspecting small samples.
・ Low-priced XY-axis movable stage convenient for inspection work with a camera or microscope.
・ The combination with the manufacturer's standard base can also be used for long bases or inspection systems of other companies.
・ The bottom of the main body is a low adhesive sheet, so it can be fixed by simply placing it on the stage.
・ Includes a conductive color mat

L-522 Flexible Arm

 

L-523 Long Straight Arm

 

L-525 Long Base

 

L-527 X-Y Axis Stage

Part Number
L-50-1
L-50-2
L-509-1
L-509-2
L-509-3
L-511-1
L-521
L-521-1
L-521-2
L-521-3
L-521-5
L-523
L-525
L-525-7
L-527-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName JAN Code Accessory Supplementary explanation Material Applicable Model Table Size
(㎜)
Dimensions Holder Attachment Part

฿ 18,055.39

HZN1 DUST COVER 1 Piece(s) 25 Day(s) Dust Cover4962772475010-------

฿ 560.14

HZN1 LENS FILTER 1 Piece(s) 20 Day(s) Lens filter4962772475263-------

฿ 342.44

HZN1 FOCUS ADJUST NOB 1 Piece(s) 20 Day(s) Focus Adjustment Knob4962772475171-------

฿ 444.03

HZN1 CLUMP NUB 1 Piece(s) 20 Day(s) Clamp Knob4962772475379-------

฿ 233.60

HZN1 FIX SCREW 1 Piece(s) 20 Day(s) Fixture Screw4962772475386-------

฿ 350.19

HZN1 EYE CUP 1 Piece(s) 20 Day(s) Eyecup4962772475157-------

฿ 5,214.90

L-50 SYSTEM DIAGRAM PARTS 1 Piece(s) 20 Day(s) Standard Base-Conductive Color Mat / Ground Wire (F-29)---145X185-φ20 mm

฿ 2,027.97

HZN MICRO SCOPE 1 Piece(s) 20 Day(s) Strut4962772475188-------

฿ 241.35

HZN1 FIX SCREW 1 Piece(s) 20 Day(s) Fixture Screw4962772475195-------

฿ 723.90

HZN1 STAGE 1 Piece(s) 20 Day(s) Stage4962772475201-------

฿ 449.14

HZN1 CONDUCTIVE MAT SET 1 Piece(s) 20 Day(s) Conductive Mat Set4962772475218-------

฿ 10,294.67

L-50 SYSTEM DIAGRAM PARTS 1 Piece(s) 20 Day(s) Long Straight Arm-L Type Hex Wrench 2/8 mmWith a camera thread which can attach digital camera etc. directly---Post Diameter mm: 20; Post Length mm: 255; Arm Length mm: 280-

฿ 4,380.15

L-50 SYSTEM DIAGRAM PARTS 1 Piece(s) 20 Day(s) Long Base-Conductive Color Mat / Ground Wire (F-29)Has a large anti-static basePlywood (Surface: Decorative Melamine Board)--Base mm: 350X450-

฿ 943.19

HZN1 CONDUCTIVE MAT SET 1 Piece(s) 20 Day(s) Conductive Mat Set4962772475256-------

฿ 145.56

LED ARM LOUPE 1 Piece(s) 20 Day(s) Conductive Color Mat4962772475324---L-527-100 (W) × 100 (D) mm, thickness 2.0 mm-

Loading...

  1. 1
 

Basic Information

Product Type Microscope Supplies