- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Through Screwdriver Set KD6
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of KD6
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4.9 ~ 9
-
- Shaft length L (mm)
- 76 ~ 153
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.6 ~ 1
-
- Weight(g)
- 750
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,475.56
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Product Description
Square shaft through screwdriver.
[Features]
· 6-piece set. Plastic grip.
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· The tip has a high-strength magnet.
[Applications]
· Ideal for assembly and maintenance of machinery, andmaintenance of automobiles, motorcycles, and bicycles.
Specifications of KD6
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4.9 ~ 9
-
- Shaft length L (mm)
- 76 ~ 153
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.6 ~ 1
-
- Weight(g)
- 750
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,475.56
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?