1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Set Square FS-1/FS-2/FS-3

Flange Set Square FS-1/FS-2/FS-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,178.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set square that is extremely convenient for checking the flange accuracy after welding, and checking/inspecting perpendicularity.
[Features]
· Material: Rolled general structural steel.
[Applications]
· Can be used for right angle cutting and examination of oil and water pipe flanges.

 
Part Number
FS-1
FS-2
FS-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBeam Length
(mm)
Stand Length
(mm)
Nominal Dimension
(mm)
Squareness
(±mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)

฿ 13,178.29

NGS SCALE 1 Piece(s) 45 Day(s) 300200200 x 3000.0373002007080200304

฿ 23,271.54

NGS SCALE 1 Piece(s) 45 Day(s) 400300300×4000.04540028090120300304

฿ 62,633.34

NGS SCALE 1 Piece(s) 45 Day(s) 750680680 ×7500.071750500200250680506

Loading...

  1. 1

Basic Information

Product Model Other Angle(°) 90 Scale Not Included