1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Micrometer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,736.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A depth gauge useful for measuring the length and depth from the reference surface.
[Features]
· Equipped with constant pressure device.
· For high-precision height measurement.
[Applications]
· Can be used for measuring the length and depth from the reference surface.

 
Part Number
MC202-25F
MC202-25FS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)

฿ 3,856.04

NGS MICROMETER 1 Piece(s) 45 Day(s) 63

฿ 3,736.23

NGS MICROMETER 1 Piece(s) 45 Day(s) 101.5

Loading...

  1. 1

Basic Information

Product Model Depth Gauge Display Format Analog Measuring Range(mm) 0–25
Minimum Reading(mm) 0.01 Instrument Error(mm) ±0.004 With / Without measurement data output terminal Not Included
B(mm) 9 C(mm) 4.5 D(mm) 18
E(mm) 17