- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Heavy Duty Tweezers P-894
Specifications of P-894
-
- Tip Type
- Standard straight
-
- Main Body Material
- Stainless Steel
-
- Overall Length(mm)
- 125
-
- Non-magnetism function Y/N
- NA
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- Width(mm)
- 9.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 822.86
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Product Description
Tweezers with high-precision tips with no distortion that are available in materials and shapes suitable for various applications.
[Features]
· Tweezers made of a tough material that's given heat treatment to prevent bending of the tip.
· HOZAN's high-strength tweezers are thin at the joint and thick at the center.
· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
·Thebody doesnotbend evenwhenheldfirmly and feels secure in the hand.
[Applications]
· The tip is finished as thin as a needle, making it ideal for grasping small parts.
Specifications of P-894
-
- Tip Type
- Standard straight
-
- Main Body Material
- Stainless Steel
-
- Overall Length(mm)
- 125
-
- Non-magnetism function Y/N
- NA
-
- Single Product Set Product
- Single Item
-
- Main Body Parts
- Main Body
-
- Width(mm)
- 9.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 822.86
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With precision processing technology, both ends fit perfectly.
●A thick type.Specification
●Total Length(mm):125
●W(mm):9.5
●Tip Width(mm):0.25
●Tip:Direct Type/Thick Type
●SPQ(piece):20Materials
●Stainless Steel(SUS420J2)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?