(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Screwdriver SMD-100

SUS Screwdriver SMD-100

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SMD-100

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1
  • Overall Length L(mm)
    215
  • Grip Width D(mm)
    26
  • Weight(g)
    95
Part Number
SMD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,017.00

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1
  • Overall Length L(mm)
    215
  • Grip Width D(mm)
    26
  • Weight(g)
    95

Product Description

An all-stainless steel flathead screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-relatedequipment,medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

Specifications of SMD-100

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Tip size / flathead (-) blade thickness (mm) B2
    1
  • Overall Length L(mm)
    215
  • Grip Width D(mm)
    26
  • Weight(g)
    95
Part Number
SMD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,017.00

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-stainless steel tool excellent in corrosion resistance, chemicals resistance and hygienic.
●Weight reduction was realized by the grip portion sealed cavity structure.

Specification

●Blade Edge:u1.0 x 6.0
●Shaft Length(mm):100
●Total Length(mm):215
●SPQ(piece):1

Materials

●Stainless Steel

Warning

●Not a Go-through screwdriver