1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnum Pallet Holder 142φ

S3R JIGS FOR EDM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,488.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

142ø x 12.5 mm base holder. Mount on dedicated jig or vise. Replacement is easy

[Features]
· Hardened Base Element Provided with Mounting Screw Holes

 
Part Number
3R-681.71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,488.89

S3R JIGS FOR EDM 1 Piece(s) 43 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Jigs Surface processing Quenched, Treated against Rust Weight 1kg
Note Before clamping the chuck, please attach it to a workbench or jig.

Please check the type/dimensions/specifications of the part 3R-681.71 in the Magnum Pallet Holder 142φ series.