1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coarse/Fine Movement Holder L-804

COARSE AND FINE HOLDER

Coarse/Fine Movement Holder L-804
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,730.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holder convenient for focusing.
[Features]
· Capable of quick adjustment with rough and fine movement.
· L-808-3 screw conversion adapter is required for L-832/832-1.
[Applications]
· Ideal for installing CCD cameras or digital cameras to L-521 or L-523.

 
Part Number
L-804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,730.38

COARSE AND FINE HOLDER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Details Type Holder Mass(g) 510
Size(mm) External Dimensions: 131X71X100 Detailed Description Optimal for focusing when installing CCD camera or digital camera, etc., in L-521 or 523 Slide width(mm) 35
Camera Mounting Screw 1/4° X 20 Peak (JISB7103, 1/4) Mountable Post(mm) φ20

Please check the type/dimensions/specifications of the part L-804 in the Coarse/Fine Movement Holder L-804 series.