1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Straight Arm L-424 (Hozan)

LONG STRAIGHT ARM L-424

Long Straight Arm L-424 (Hozan)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,668.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An arm that allows L-461/L-514 to be attached.
[Features]
· The horizontal arm is 290 mm.
· It can be combined with L525 long base to be used for the inspection of large circuit boards.
[Applications]
· Ideal for inspecting deep and narrow spaces.

 
Part Number
L-424
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,668.20

LONG STRAIGHT ARM L-424 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Supplementary explanation Horizontal arm is 290 mm and in combination with L525 long base, it can be used even for the inspection of large circuit boards. Applicable Model L-45/451
Holder Attachment Part 32㎜×φ32/80㎜ Flat Arm Length(mm) 289 Pole Height(mm) 258

Please check the type/dimensions/specifications of the part L-424 in the Long Straight Arm L-424 (Hozan) series.