1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Type Right-Angled Scale JIS Class 2 Equivalent Product (Non-Quenching)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 989.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Set square for measuring the right angle in various machining applications.
[Features]
· Accuracy standard is equivalent to JISB7526.
· Non-quenched / polished finish.
· Essential for canners.
[Applications]
· Convenient for scribing work.

 
Part Number
DD-S50
DD-S125
DD-S250
DD-S400
DD-S500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBeam Length
(mm)
Stand Length
(mm)
Nominal Dimension
(mm)
Long Piece Total Length
(mm)
Base Surface Total Length
(mm)
Squareness
(±mm)
Thickness
(mm)
Width
(mm)

฿ 989.87

NGS SCALE 1 Piece(s) 45 Day(s) 50385050380.025316

฿ 1,330.61

NGS SCALE 1 Piece(s) 45 Day(s) 12580125125800.032420

฿ 2,589.01

NGS SCALE 1 Piece(s) 45 Day(s) 2501652502501650.045630

฿ 5,198.71

SCALE 1 Piece(s) Same day 4002004004002000.06840

฿ 10,344.00

NGS SCALE 1 Piece(s) 45 Day(s) 5003005005003000.07840

Loading...

  1. 1

Basic Information

Product Model Flat Speed Square Accuracy(mm) JIS B 7526 Angle(°) 90
Scale Not Included