1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Setting Tape Measure

Setting Tape Measure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

• Tape Width (mm): 13
• Scale Display: Adhesive Tape with Scale Tape
• Part Model: Body
• Tape Material: Steel
• Tape Coating: Acrylic Resin Coating

Part Number
ST10-02BP
ST13-01BP
ST13-02BP
ST13-05BP
STB13-01BP
STB13-02BP
STB13-05BP
STC13-05BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Selection options JAN Code Trusco Code Tape Coating Weight
(g)

฿ 358.79

CONVEX 1 Piece(s) 1 Day(s) 210Forward scale4954183157227376-2025-25

฿ 137.00

KDS CONVEX 1 Piece(s) Same day 113Forward scale--Acrylic Resin Coating23

฿ 205.00

KDS CONVEX 1 Piece(s) Same day 213Forward scale--Acrylic Resin Coating40

฿ 408.00

KDS CONVEX 1 Piece(s) Same day 513Forward scale--Acrylic Resin Coating85

฿ 191.41

KDS CONVEX 1 Piece(s) 1 Day(s) 113Reverse Scale--Acrylic Resin Coating23

฿ 205.00

KDS CONVEX 1 Piece(s) 10 Day(s) 213Reverse Scale--Acrylic Resin Coating40

฿ 600.00

KDS CONVEX 1 Piece(s) 1 Day(s) 513Reverse Scale--Acrylic Resin Coating85

฿ 551.15

KDS CONVEX 1 Piece(s) Same day 513Divider Scale--Acrylic Resin Coating85

Loading...

  1. 1

Basic Information

Scale Indicator Adhesive Tape with Scale Tape Product Type Body Tape material Steel