1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delta HMI DOP-100 Series (Advanced Narrow Frame Type) (DOP-103WQ)

HUMAN MACHINE INTERFACE

Delta HMI DOP-100 Series (Advanced Narrow Frame Type) (DOP-103WQ)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DOP-100 Series Human Machine Interfaces include a Basic HMI, Standard HMI and Advanced HMI for different applications. The HMIs adopt the latest Cortex-A8 / Dual Core high-speed processor and 65,536 color LCD screen with high brightness and contrast. In addition, they are equipped with the HMI programming software DOPSoft 4.0 and built-in Lua editor for easy programming as well as alarm / history log / user authority functions for highly efficient management.

Delta Electronics DOP-100 Series Catalogue Click Here.

Features

The Advanced HMI adopts a narrow frame and wide screen design. It is equipped with more than one COM port and an Ethernet port. Featuring a multilingual input function, it provides easy operation for global customers.
  • 10.1”(1024*600) 65536 Colors TFT
  • Cortex-A8 800MHz CPU
  • 512 MB RAM
  • 256 MB ROM
  • Built-in Ethernet
  • 2 sets of COM ports / 1 extension COM port
  • Multilingual input
  • USB Host
  • USB Client
  • Supports SD card
  • CE / UL certified
  • Operation Temperature: 0℃ ~ 50℃
  • Storage Temperature: -20℃ ~ 60℃
  • Pressing times: >10,000K times

Part Number
DOP-103WQ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 9,783.33

฿ 7,337.50

HUMAN MACHINE INTERFACE 1 Piece(s) 76 Day(s) 4.3"480X272(WQVGA)10313737.1

Loading...

  1. 1

Basic Information

Monitor screen TFT Display color(colors) Color (65,536 colors or more) Protection function (environmentally resistant) Available

Please check the type/dimensions/specifications of the part DOP-103WQ in the Delta HMI DOP-100 Series (Advanced Narrow Frame Type) series.

Products with similar specification

Part Number
DOP-107WV
DOP-110WS
DOP-112WX
DOP-115WX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 12,883.33

1 Piece(s) 76 Day(s) 7"800X480(WVGA)13619639

฿ 20,750.00

1 Piece(s) 76 Day(s) 10.1"Other180.927047.75

฿ 44,183.33

1 Piece(s) 76 Day(s) 12"1024 × 768 (XGA)246.4317.452.7

฿ 48,016.67

1 Piece(s) 76 Day(s) 15"1024 × 768 (XGA)295.7387.763.5