Delta Power Supply LYTE Series

Caution
Product Description
Delta’s LYTE DIN rail power supply series is designed for price sensitive users who require basic yet reliable power output for general industrial applications. The convection-cooled LYTE series operates between 20°C to +70°C, providing 100% output power from -10°C to +50°C at 230 Vac. The overcurrent protection is designed to operate in constant current mode, which makes the LYTE series suitable for inductive and capacitive load applications.The product is certified according to safety standards IEC 60950-1 & IEC/EN/UL 62368-1. Electromagnetic radiated and conducted emissions are certified according to EN 55032, Class B; and, the product is RoHS compliant for environmental protection.

Delta Power Supply Catalog Click here
Product Features
• Built-in constant current circuit for reactive loads• Full power from -10°C to +50°C @ 230 VAC with -30°C cold start
• Compliance to SEMI F47 @ 200 VAC
• NEC Class 2 / Limited Power Source (LPS) certified (DRL-24V75W1AZ & DRL-48V75W1AZ)

