1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alarm Auxiliary Switch, MXA Series

ALAME AND AUXILIARY SWITCH

Alarm Auxiliary Switch, MXA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALAX-2MXA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,450.00

ALAME AND AUXILIARY SWITCH 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Applicable model (breaker) NFC30-SMX, NFC60-CMXA, NFC60-SMXA, NFC60-HMXA, NFC100-CMXA, NFC100-SMXA, NFC100-HMXA, NFC160-CMXA, NFC160-SMXA, NFC160-HMXA, NFC250-CMXA, NFC250-SMXA, NFC250-HMXA Type Alarm Auxiliary switch Design Can be installed on both left and right poles.
Switch Rating AC 125V: Resistive Load 5A, Inductive Load 3A / 250V: Resistive Load 3A, Inductive Load 2A Switch Rating DC 125V: Resistive Load 0.4A, Inductive Load 0.4A

Please check the type/dimensions/specifications of the part ALAX-2MXA in the Alarm Auxiliary Switch, MXA Series series.