1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

YW Series Selector Switches

YW Series Selector Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 101.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Space-saving, 10mm thick contact blocks. Removable operator.
• Compact and light-weight.
• Metal bezel, unibody pilot lights, and key selector switches available.
• Separate contact block makes installation and removal easy.
• Pilot lights feature a large lens for a wide viewing angle.
• IP65 (panel front) (IEC 60529)

Part Number
YW1S-2E10SALE
YW1S-2E11SALE
YW1S-2E20SALE
YW1S-2E21SALE
YW1S-3E20SALE
YW1S-33E20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTerminal configuration/contact operation (notch position) Operator Position No. of Position

฿ 101.67

฿ 67.77

SELECTOR SWITCH 1 Piece(s) Same day -1NO90° 2-Position maintained2

฿ 143.34

฿ 95.55

SELECTORSWITCH 1 Piece(s) Same day -1NO 1NC90° 2-Position maintained2

฿ 143.34

฿ 95.56

SWITCH 1 Piece(s) 4 Day(s) -2NO90° 2-Position maintained2

฿ 195.00

฿ 167.13

SELECTOR SWITCHES 1 Piece(s) 4 Day(s) 102NO 1NC90° 2-Position maintained2

฿ 143.34

฿ 95.55

SELECTORSWITCH 1 Piece(s) Same day -2NO45° 3-position maintained3

฿ 143.34

฿ 95.55

SELECTORSWITCH 5 Piece(s) 98 Day(s) -2NO45° 3-position, Spring Return Two-way3

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Bezel Type Plastic Bezel