(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The PH-A series of isolated DC-DC converters operate from a wide range 200 to 425Vdc input and are available in multiple power levels from 50 to 600W. Output voltages cover 3.3V to 48V and can be adjusted using the trim terminal by up to -60% to +20%. All models feature remote sense and remote on/off and can be conduction cooled to a cold plate or mounted with an optional heatsink. The 300 and 600W models are certified to EN 62477-1 (OVC III) for use in industrial robots connected to an incoming distribution panel, avoiding the requirement for an isolation transformer. These efficient converters are also well suited for HVDC (High Voltage Direct Current) power transmission systems and renewable energy applications.
[Features]
• Wide Range 200 to 425Vdc Input
• Baseplate Cooled
• -40 to 100℃ Baseplate Temperature
• Certified to IEC/EN62477-1 (OVC III)
• Up to 93% Efficient
Part Number |
---|
PH100A280-24 |
PH150A280-24 |
PH300A2805 |
PH300A28012 |
PH300A28024 |
PH300A28048 |
PH600A-280-24 |
PH-75A-280-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Current (A) | Maximum Power (W) | Adjustment Range (V) | Over voltage Protection | Output voltage (V) | Efficiency (%) | Input Current (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,662.05 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 4.2 | 100.8 | 19.2-26.4 | 115-145 % | 24 | 90 | 0.4 | ||
฿ 6,675.64 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 6.3 | 151.2 | 19.2-26.4 | 115-145 % | 24 | 89 | 0.61 | ||
฿ 7,429.85 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 60 | 300 | 2.5-6 | 125-145 % | 5 | 89 | 1.22 | ||
฿ 7,630.39 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 25 | 300 | 4.8-14.4 | 125-145 % | 12 | 89 | 1.22 | ||
฿ 7,429.85 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 12.5 | 300 | 9.6-28.8 | 125-145 % | 24 | 90.5 | 1.2 | ||
฿ 7,324.28 | DC/DC CONVERTER MODULE | 1 Piece(s) | 8 Day(s) | 6.3 | 302.4 | 19.2-57.6 | 125-145 % | 48 | 92 | 1.19 | ||
฿ 13,634.20 | DC-DC CONVERTER | 1 Piece(s) | 8 Day(s) | 25 | 600 | 14.4-28.8 | 125-145 % | 24 | 93 | 2.33 | ||
฿ 5,696.55 | ISOLATED DC-DC CONVERTERS | 1 Piece(s) | 8 Day(s) | 15 | 75 | 4-6 | 125-150 % | 5 | 86 | 0.32 |
Loading...
How can we improve?
How can we improve?