(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

DC/DC Power Converter Modules

A DC/DC power converter module is a unit that converts the alternating current voltage to direct current voltage. This unit is used when multiple voltages are required. Even among the power supply modules with a built-in power supply circuit, the DC/DC power supply module is notable for integrating all the passive components required for a power supply circuit, such as the DC/DC converter IC, coil and capacitor, into a single package. The advantage is that external parts are minimized, facilitating conversion to multiple power supply circuits. The package also reduces the space required for the power supply circuit, helping to restrict EMI noise for high-density mounting. Types such as through-hole mount, surface mount and chassis mount are available. Various package types are also available, such as insulated types and insulated module types.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
24 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [ROHM] DC/ DC Power Converter Module

    [ROHM] DC/ DC Power Converter Module

    ROHM

    Various packaged products such as through-hole mounting type and surface mounting type. Various DC/DC power converter modules such as non-insulated modules, linear regulator replacement parts, etc.
    From: ฿ 197.01
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    DC-DC Converters, CCG 15-30W Series

    DC-DC Converters, CCG 15-30W Series【1-10 Pieces Per Package】

    TDK-LAMBDA

    The 1” x 1” footprint CCG15 and CCG30 series of isolated DC-DC converters operate from wide range 9 to 36Vdc or 18 to 76V inputs with 15W and 30W power levels and output voltages from 3.3V to 30V (1). Single output models can be adjusted -10% to +10% by using the trim terminal. The CCG can operate in ambient temperature of -40 to 100oC and has an input to output isolation of 1,500Vdc. Six sided shielding reduces radiated and conducted EMI
    [Features]
    •Wide 4:1 Input Ranges
    • Space Saving Package Sizes
    • Certified to IEC 62368-1
    • Reduced Derating at High Ambient Temperatures
    From: ฿ 1,106.09
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    50W to 600W, 200 to 425VDC Input DC-DC Converters, PH-A Series

    50W to 600W, 200 to 425VDC Input DC-DC Converters, PH-A Series

    TDK-LAMBDA

    The PH-A series of isolated DC-DC converters operate from a wide range 200 to 425Vdc input and are available in multiple power levels from 50 to 600W. Output voltages cover 3.3V to 48V and can be adjusted using the trim terminal by up to -60% to +20%. All models feature remote sense and remote on/off and can be conduction cooled to a cold plate or mounted with an optional heatsink. The 300 and 600W models are certified to EN 62477-1 (OVC III) for use in industrial robots connected to an incoming distribution panel, avoiding the requirement for an isolation transformer. These efficient converters are also well suited for HVDC (High Voltage Direct Current) power transmission systems and renewable energy applications.
    [Features]
    • Wide Range 200 to 425Vdc Input
    • Baseplate Cooled
    • -40 to 100℃ Baseplate Temperature
    • Certified to IEC/EN62477-1 (OVC III)
    • Up to 93% Efficient
    From: ฿ 5,662.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    250W, 9 to 40V Input Non-Isolated Step-Down DC-DC Buck Converter, i6A Series

    250W, 9 to 40V Input Non-Isolated Step-Down DC-DC Buck Converter, i6A Series

    TDK-LAMBDA

    The i6A series of non-isolated DC-DC step-down converters are ideal for creating additional high current output voltage rails from a single output 12V or 24V AC-DC or DC-DC power supply. The highly efficient i6A series accepts a wide DC input and has a wide output adjustment range in compact 1/16th brick package. Output trim, remote sense, negative or positive logic remote On-Off comes as standard features. Power good, frequency synchronization and output sequencing are optional features.
    [Features]
    • Up to 250 W in a 1/16th brick package
    • High Efficiency Up to 98%
    • Wide Output Adjustment 3.3 to 24 V
    • 9 to 40V Input Range
    • Low Component Count With Minimal External Components
    • Minimal Derating Requirements in Low Airflow Environments
    From: ฿ 2,033.03
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TDK, µPOL™ Embedded DC-DC Converters

    TDK, µPOL™ Embedded DC-DC Converters

    TDK

    [Features]
    • µPOL™ package with output inductor included
    • Small size: 3.3mm x 3.3mm x 1.5mm
    • Continuous 3, 4, 6A load capability
    • Plug and play: no external compensation required
    • Programmable operation using the I2C serial bus (fast mode and fast mode plus)
    • Enabled input, programmable under-voltage lock-out (UVLO) circuit
    • Open-drain power-good (PG) indicator
    • Built-in protection features
    • Operating temperature from -40°C to +125°C
    • Lead-free and halogen-free
    • Compliant with EU Directives REACH and RoHS 6
    [Applications]
    • Storage applications
    • Telecom and networking applications
    • Industrial applications
    • Server applications
    • Distributed point-of-load power architectures
    • Computing peripheral voltage regulation
    • General DC-DC conversion
    From: ฿ 402.94
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series

    120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series

    TDK-LAMBDA

    The HQA series of isolated DC-DC converters bring a high performance quarter brick in a rugged-encapsulated package for MIL-COTS applications. With its high efficiency performance, magnetic feedback loop and wide operating baseplate temperatures of -55 to 115°C (-40°C for -S suffix), it provides high useable power at elevated temperatures and altitude for demanding and harsh environments. Various MIL-STD compliance can be supported when paired with the FQA or FQB MIL-COTS input filters.
    [Features]
    • Up to 120 W in an Industry Quarter Brick package
    • Encapsulated and Rugged design
    • Maximum Baseplate Temperature of 115°C
    • No Optocouplers used
    • Enhanced Screening Option (-M Suffix)
    • Designed to meet MIL-STD-461; MIL-STD-1275; MIL-STD-704;
    RTCA/DO-160 Sec 16-18 with FQA / FQB Input Filters
    From: ฿ 10,503.73
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    250W, 9 to 53V Input Non-Isolated Step Down DC-DC Converter, i6A4W Series

    250W, 9 to 53V Input Non-Isolated Step Down DC-DC Converter, i6A4W Series【1-30 Pieces Per Package】

    TDK-LAMBDA

    The i6A4W series of non-isolated DC-DC step-down converters are ideal for creating additional high current output voltage rails from a single output 12V, 24V or 48V AC-DC or DC-DC power supply. The highly efficient i6A4W series accepts a very wide DC input and has a wide output adjustment range, with a choice of 1/16th brick footprint or SIP package. Output trim, remote sense, negative or positive logic remote On-Off comes as standard features. Power good, frequency synchronization and output sequencing are optional features.
    [Features]
    • Up to 250W in a 1/16th brick or SIP package
    • Very high Efficiency up to 97%
    • Wide Output Adjustment 3.3 to 15V & 3.3 to 40V
    • Minimal External Components Needed
    • Low Airflow With Minimal Derating Requirements
    From: ฿ 1,595.85
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Vicor] DC/DC Power Converter Module

    [Vicor] DC/DC Power Converter Module

    VICOR

    Various package / module products such as through-hole mounting type and surface mounting type, etc. Picor Cool-Power / MINI / Maxi / VI Chip etc. Various series, DC / DC power converter module.

    [Overview]
    · Series: MINI, PicorCool-Power, VE, VI Chip, etc.
    · Power supply type: insulated, non-insulated PoL, bus converter , pre-regulator, intermediate bus converter other.
    · Output: 1V to 95V, 100W to 2400W.
    From: ฿ 9,470.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Single and Dual Output 30W Din Rail Mount DC-DC Converters, DPX30W Series

    Single and Dual Output 30W Din Rail Mount DC-DC Converters, DPX30W Series

    TDK-LAMBDA

    [Features]
    • CE Approval
    • Wide Range Input
    From: ฿ 6,466.40
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Single and Dual Output 10 to 20W DC-DC Converters, PXD Series

    Single and Dual Output 10 to 20W DC-DC Converters, PXD Series【10 Pieces Per Package】

    TDK-LAMBDA

    [Features]
    • UL, CSA, EN, CE Approvals
    • Wide Range Input
    • Six Sided Shielding
    From: ฿ 28,378.35
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    20-30W Single and Dual Output Isolated DC-DC Converters, PXE20/30 Series

    20-30W Single and Dual Output Isolated DC-DC Converters, PXE20/30 Series【10 Pieces Per Package】

    TDK-LAMBDA

    The PXE isolated DC-DC converters feature a 2:1 input range, and for some models, a wide 4:1 input range in a 2 x 1.6” (50.8 x 40.6mm) industry standard package. With IEC/UL/CSA/EN 62368-1 and single or dual output options, these models also feature a six-sided, shielded metal case for reduced radiated noise, making them suitable for a wide variety of Industrial, ICT (Information and Communications Technology) and Test and Measurement applications.
    [Features]
    • IEC/UL/CSA/EN 62368-1 Approvals
    • Wide Range Input
    • Six Sided Shielding
    • Up to 90% Efficiency
    From: ฿ 28,837.53
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    3-10W Medical DC-DC Converters, PXC-M Series

    3-10W Medical DC-DC Converters, PXC-M Series【10 Pieces Per Package】

    TDK-LAMBDA

    The PXC-M series of medical DC-DC converters feature a wide 4:1 input range in a compact 1.25 x 0.8” (31.8 x 20.3mm) industry standard package. With 5kV input to output isolation, 2uA touch current and a low off-load power draw, these encapsulated modules are ideal for fixed and portable applications.
    [Features]
    • Wide 4:1 Input Range
    • Compact 1.25” x 0.8” Industry Package
    • Certified to IEC60601-1 and ES60601-1
    • 2 x MOPP Isolation
    • Low No Load Power Consumption
    From: ฿ 16,208.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Single and Dual Output 5W DC-DC Converters, PXC05 Series

    Single and Dual Output 5W DC-DC Converters, PXC05 Series【10 Pieces Per Package】

    TDK-LAMBDA

    [Features]
    • UL, C-UL, TUV, CE approvals
    • Wide range input
    • Five sided shielding
    From: ฿ 9,136.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series

    300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series

    TDK-LAMBDA

    The i7C series of non-isolated step-up / step-down converters are ideal for generating additional DC output voltage rails up to 300 W from a single output 12V, 24V or 48V AC-DC power supply. The highly efficient i7C series accepts a very wide DC input and has a wide output adjustment range. Three mechanical configurations are available; low profile open frame, baseplate construction for conduction cooling, or integral heat sink for convection or forced air cooling. A full feature* Power Good signal, switching frequency synchronization and output current monitoring option is available.
    [Features]
    • Up to 300W in a 1/16th Brick Pin-Out
    • High Efficiency - Up to 97%
    • Wide 5 to 28V, 8 to 24V or 9.6 to 48V Output Adjustment
    • Wide 9 to 36V or 9 to 53V Input Range
    • Low Component Count With Minimal External Components
    • Low Airflow With Minimal Derating Requirements
    From: ฿ 2,007.99
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series

    400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series

    TDK-LAMBDA

    The i7A series of up to 750W non-isolated DC-DC step-down converters are ideal for creating additional high current/high power 33A, 45A and 60A output voltage rails from a single output 12V, 24V, 36V or 48V AC-DC or DC-DC power supply. The highly efficient i7A series has low ripple, excellent dynamic response under sudden load changes, accepts a wide DC input with a wide output adjustment range and optional current limit (OCP) adjust. Three mechanical configurations are available; low profile open frame, baseplate construction for conduction cooling, or models with an integral heat sink for convection or forced air cooling. The i7A series expands upon TDK-Lambda’s existing 100 to 250W rated i3A / i6A series and reduces the need to parallel modules.
    [Features]
    • Up to 750W in a 1/16th Brick Footprint
    • High Efficiency - Up to 98.5%
    • Wide 0.8 to 8V or 3.3 up to 24V Output Adjustment
    • 9 to 18V, 18 to 32V or 18 to 60V Input Ranges
    • Low Component Count With Minimal External Components
    • Minimal Derating Requirements in Low Airflow Environments
    From: ฿ 3,122.81
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    100W, 9 to 53V Input Non-Isolated Step-Down DC-DC Buck Converter, i3A Series

    100W, 9 to 53V Input Non-Isolated Step-Down DC-DC Buck Converter, i3A Series

    TDK-LAMBDA

    The i3A series of non-isolated DC-DC step-down converters are ideal for creating additional output voltage rails from a single output 12V, 24V or 48V AC-DC or DC-DC power supply including battery sources. The highly efficient i3A series accepts a wide DC input and has a wide output adjustment range in a compact 1/32nd brick footprint. Output trim, remote sense and negative logic remote On-Off comes as standard features.
    [Features]
    • Up to 100 W in a 1/32nd brickpackage
    • High Efficiency Up to 98%
    • Wide 3.3 to 16.5V or 5 to 30V Output Adjustment
    • 9 to 53V Input Range
    • Low Component Count With Minimal External Components
    • Minimal Derating Requirements in Low Airflow Environments
    From: ฿ 1,279.74
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    40-60W Single, Dual and Triple Output Isolated DIN-Rail Mount DC-DC Converters, DPX40/60 Series

    40-60W Single, Dual and Triple Output Isolated DIN-Rail Mount DC-DC Converters, DPX40/60 Series

    TDK-LAMBDA

    The DPX DIN rail mount DC-DC converters are an ideal all-in-one-package for generating additional isolated and regulated voltages from a 24Vdc DIN rail bus. Fully protected and with Class B EMC performance, the DPX40/60 series is available with single, dual or triple output models and power levels from 40 to 60W. All commonly requested voltages are covered by the series, and the units will operate from 12V, 24V or 48V nominal DC inputs with 2:1 or 4:1 ranges. These power supplies are convection cooled and operate over a wide temperature range from -40 to +85℃, with appropriate derating at high temperatures. The DPX is also designed to meet MIL-STD-810F shock & vibration standards.
    [Features]
    • All In One Package
    • Wide Range Input
    • 1600Vdc Input to Output Isolation
    • CE and UKCA Marks
    From: ฿ 6,789.38
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series

    Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series

    TDK-LAMBDA

    [Features]
    • CE Approval
    • Wide Range Input
    From: ฿ 6,432.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series

    Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series

    TDK-LAMBDA

    [Features]
    • CE Approvals
    • Wide Range Input
    From: ฿ 5,592.07
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series

    250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series

    TDK-LAMBDA

    The DDA DIN rail mount, non-isolated step-down converters are ideal for creating additional high current output voltages from a single output 12V, 24V or 48V AC-DC power supply. The highly efficient DDA series accepts a very wide DC input and has a wide output adjustment range, with a choice of single or dual output models.
    [Features]
    • 250W Single Output, 325W and 500W Dual Output Power Levels
    • High Efficiency up to 95%
    • Wide Input Range - 9 up to 53V
    • Wide 3.3 to 24V Output Adjustment
    • Narrow 36.5mm Width
    • Convection Cooled
    From: ฿ 7,687.14
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    30-200W, 60 to 160V Input DC-DC Converters, CN-A110 Series

    30-200W, 60 to 160V Input DC-DC Converters, CN-A110 Series

    TDK-LAMBDA

    The rugged quarter and half brick 30 to 200W CN-A110 series of isolated DC-DC converters operate from a wide 60 to 160V input. With an input to baseplate isolation of 2,000Vac and 3,000Vac input to output, the series is designed for use on 110V nominal input rail and substation power systems. In addition, the baseplate cooled modules meet the rolling stock IEC 61373 Category 1, Class B shock / vibration standards and are designed to meet EN 45545-2 (Fire protection on railway vehicles). As standard, the CN-A110 series features remote sense, remote on/off and output voltage adjustment. The 200W model also offers active current share for parallel or redundant operation (12 - 24V models).
    [Features]
    •Wide Input Range
    • Quarter and Half Brick Packages
    • Certified to IEC 62368-1, Designed to Meet IEC 61373
    • Current Share Function (200W Model)
    • No Derating at High Ambient Temperatures
    From: ฿ 5,059.55
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series

    CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series

    TDK-LAMBDA

    1.4-3W, 12V Input, 180-2000V Output DC-DC ConvertersCHVM high voltage dc-dc converter modules offer output voltages of up to 2kV in compact SIP pcb mount formats. Output power is 1.4W to 3W depending on package and all units accept a nominal 12Vdc input. Remote on/off is standard and the output can be adjusted from 0.5% to 100% using an external variable resistor or applied voltage. CHVM offers extremely low ripple and noise performance (as low as 5mVp_p on a 1000V output) making them suitable for precision, noise sensitive applications such as photomultiplier tubes, photodiodes and other detectors and devices often employed in laboratory equipment such as scanning electron microscopes, X-ray fluorescence spectrometers, mass spectrometers and ultrasonic probes.
    From: ฿ 6,827.50
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Non-insulation type DC-DC converter, CE-10 XX

    Non-insulation type DC-DC converter, CE-10 XX

    TDK-LAMBDA

    [Features]
    •SMD type
    •Short in height (CE-1003/1004: 4.5mm, CE-1005A: 4.2mm,CE-1050: 5.5mm)
    •Wide range of operating temperature conditions: -40℃ - +85℃ (CE-1050: -20℃ - +85℃)
    •Equipped with Remote On/Off function
    •Equipped with Variable output voltage function
    •5-side metal-shielded low noise design
    •Delivery in tray or by taping available
    •CE-1005A is high efficiency than CE-1005
    From: ฿ 684.62
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-insulation type DC-DC converter, CE-09 XX

    Non-insulation type DC-DC converter, CE-09 XX

    TDK-LAMBDA

    [Features]
    •SMD type
    •Short in height: 4.0mm or 4.3mm
    •Equipped with variable output voltage (single output type only)
    •Wide range of operating temperature conditions: -40℃ to +85℃ (CE-0994: -10℃ to +70℃ )
    •5-side metal-shielded low noise design
    •Delivery in tray or by taping available
    From: ฿ 1,163.82
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Installation Type
Type
No. Of Outputs
Inputvoltage (Min)
Inputvoltage (Max)
Input Voltage (Range)
Output Voltage 1
Output Voltage 2
Output Voltage 3
Output Current 1
Output Current (Maximum)
Output power
You can add up to 6 items per a category to the compare list.
[ROHM] DC/ DC Power Converter Module
You can add up to 6 items per a category to the compare list.
DC-DC Converters, CCG 15-30W Series
You can add up to 6 items per a category to the compare list.
50W to 600W, 200 to 425VDC Input DC-DC Converters, PH-A Series
You can add up to 6 items per a category to the compare list.
250W, 9 to 40V Input Non-Isolated Step-Down DC-DC Buck Converter, i6A Series
You can add up to 6 items per a category to the compare list.
TDK, µPOL™ Embedded DC-DC Converters
You can add up to 6 items per a category to the compare list.
120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series
You can add up to 6 items per a category to the compare list.
250W, 9 to 53V Input Non-Isolated Step Down DC-DC Converter, i6A4W Series
You can add up to 6 items per a category to the compare list.
[Vicor] DC/DC Power Converter Module
You can add up to 6 items per a category to the compare list.
Single and Dual Output 30W Din Rail Mount DC-DC Converters, DPX30W Series
You can add up to 6 items per a category to the compare list.
Single and Dual Output 10 to 20W DC-DC Converters, PXD Series
You can add up to 6 items per a category to the compare list.
20-30W Single and Dual Output Isolated DC-DC Converters, PXE20/30 Series
You can add up to 6 items per a category to the compare list.
3-10W Medical DC-DC Converters, PXC-M Series
You can add up to 6 items per a category to the compare list.
Single and Dual Output 5W DC-DC Converters, PXC05 Series
You can add up to 6 items per a category to the compare list.
300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series
You can add up to 6 items per a category to the compare list.
400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series
You can add up to 6 items per a category to the compare list.
100W, 9 to 53V Input Non-Isolated Step-Down DC-DC Buck Converter, i3A Series
You can add up to 6 items per a category to the compare list.
40-60W Single, Dual and Triple Output Isolated DIN-Rail Mount DC-DC Converters, DPX40/60 Series
You can add up to 6 items per a category to the compare list.
Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series
You can add up to 6 items per a category to the compare list.
Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series
You can add up to 6 items per a category to the compare list.
250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series
You can add up to 6 items per a category to the compare list.
30-200W, 60 to 160V Input DC-DC Converters, CN-A110 Series
You can add up to 6 items per a category to the compare list.
CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series
You can add up to 6 items per a category to the compare list.
Non-insulation type DC-DC converter, CE-10 XX
You can add up to 6 items per a category to the compare list.
Non-insulation type DC-DC converter, CE-09 XX
Brand

ROHM

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK

TDK-LAMBDA

TDK-LAMBDA

VICOR

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

TDK-LAMBDA

Product Series

[ROHM] DC/ DC Power Converter Module

DC-DC Converters, CCG 15-30W Series【1-10 Pieces Per Package】

50W to 600W, 200 to 425VDC Input DC-DC Converters, PH-A Series

250W, 9 to 40V Input Non-Isolated Step-Down DC-DC Buck Converter, i6A Series

TDK, µPOL™ Embedded DC-DC Converters

120W MIL-COTS , 9 to 40V Input Isolated Quarter Brick, HQA120 Series

250W, 9 to 53V Input Non-Isolated Step Down DC-DC Converter, i6A4W Series【1-30 Pieces Per Package】

[Vicor] DC/DC Power Converter Module

Single and Dual Output 30W Din Rail Mount DC-DC Converters, DPX30W Series

Single and Dual Output 10 to 20W DC-DC Converters, PXD Series【10 Pieces Per Package】

20-30W Single and Dual Output Isolated DC-DC Converters, PXE20/30 Series【10 Pieces Per Package】

3-10W Medical DC-DC Converters, PXC-M Series【10 Pieces Per Package】

Single and Dual Output 5W DC-DC Converters, PXC05 Series【10 Pieces Per Package】

300W, 9 to 53V or 9 to 36V Input Non-Isolated Buck-Boost DC-DC Converter, i7C Series

400-750W, 9 to 18V, 18 to 32V or 18 to 60V Input Non-Isolated Step Down DC-DC Converter, i7A Series

100W, 9 to 53V Input Non-Isolated Step-Down DC-DC Buck Converter, i3A Series

40-60W Single, Dual and Triple Output Isolated DIN-Rail Mount DC-DC Converters, DPX40/60 Series

Single and Dual Output 20W Din Rail Mount DC-DC Converters, DPX20W Series

Single and Dual Output 15W Din Rail Mount DC-DC Converters, DPX15W Series

250-500W, Wide Range Input, Non-isolated, DIN Rail DC-DC Converters, DDA Series

30-200W, 60 to 160V Input DC-DC Converters, CN-A110 Series

CHVM,1.4-3W, 12V Input, 180-2000V Output DC-DC Converters,i6 Series, CHVM Series

Non-insulation type DC-DC converter, CE-10 XX

Non-insulation type DC-DC converter, CE-09 XX

From

฿ 197.01

฿ 1,106.09

฿ 5,662.05

฿ 2,033.03

฿ 402.94

฿ 10,503.73

฿ 1,595.85

฿ 9,470.69

฿ 6,466.40

฿ 28,378.35

฿ 28,837.53

฿ 16,208.05

฿ 9,136.69

฿ 2,007.99

฿ 3,122.81

฿ 1,279.74

฿ 6,789.38

฿ 6,432.23

฿ 5,592.07

฿ 7,687.14

฿ 5,059.55

฿ 6,827.50

฿ 684.62

฿ 1,163.82

Days to Ship 5 Day(s) Quote Quote 8 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote 8 Day(s) Quote Quote Quote Quote Quote Quote Quote 5 Day(s) 6 Day(s)
Installation TypeThrough Hole------Through Hole----------------
TypeLinear Regulator Replacement Part / Non-Insulated Pol Module------Insulated Module----------------
No. Of Outputs1------1----------------
Inputvoltage (Min)14V ~ 38V------9V ~ 180V----------------
Inputvoltage (Max)4.5V ~ 16.5V------36V ~ 375V----------------
Input Voltage (Range)----4.5 to 16V ~ 8 to 16V-------------------
Output Voltage 11.8V ~ 13V---0.6 to 2.64V ~ 5V--5V ~ 28V----------------
Output Voltage 2------------------------
Output Voltage 3------------------------
Output Current 1----0 to 3A ~ 0 to 6A--20A ~ 40A----------------
Output Current (Maximum)1a ~ 500 mA------2.68A ~ 35A----------------
Output power1W ~ 6.5W------75W ~ 200W----------------

Loading...

  1. 1

Related Categories to DC/DC Power Converter Modules