1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CN Chip Networks, CN-K Chip Networks

RESISTANCE ARRAYS NETWORK

CN Chip Networks, CN-K Chip Networks
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● The mounting density is improved compared to chip resistors.
● Mounting cost reduction by decreasing the number of parts mounting times.
● 2, 4 and 8 elements of SMD resistor arrays.
● Precision type ±1% is available.
● Higher self-alignment effect in reflow-soldering process.
● Image recognition during mounting is easy.
● Suitable for both flow and reflow soldering.
● Compatible with AEC-Q200 (data acquisition). (CN1J4)
● More advancement in the mounting density than individual chip resistors.
● Mounting cost reduction by decreasing the number of parts mounting times.
● 2, 4 and 8 elements of SMD resistor arrays.
● Precision type ±1% is available.
● Higher self-alignment effect in reflow-soldering process.
● Suitable for an image recognition mounter due to square corner design.
● Suitable for both reflow and flow soldering.
● AEC-Q200 Qualified (CN1J4).

Part Number
CN1E4KTTD105J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7.23

RESISTANCE ARRAYS NETWORK 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Type Surface Mount Circuit type Insulation Type Resistance value(Ω) 1M
Rated Power(W) 0.063 Allowable error ±5% Temperature Coefficient(%) ±200ppm/K
Number of Pins 8.0 Number of resistors 4.0 Operating Temperature Range(℃) -55 to 125
Case Height 0.45mm Case Length 2mm Case Width 1mm
Series CN-K Taping Specifications TD

Please check the type/dimensions/specifications of the part CN1E4KTTD105J in the CN Chip Networks, CN-K Chip Networks series.