1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed

MICROCONTROLLERS

RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 998.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RX64M Group 32-bit microcontrollers are capable of operating at up to 120 MHz, providing a leading edge performance of 5.06 CoreMark/MHz. The RX64M employs the powerfully evolved RXv2 core, which is backward compatible with the RX core employed in existing RX products.The RXv2 core enables 1.48 times the CoreMark/MHz performance and a 40% reduction in power consumption compared to existing RX products, and even higher code efficiency, allowing the realization of high-speed, low consumption systems. The RX64M Group is equipped with large-capacity memory of up to 4 MB of ROM for code and 552 KB work RAM. Built-in functions include the well-received event link controller from the RX200 and abundant functions from the RX63N, as well as SD card and audio interfaces, which are highly demanded by the market, and IEEE 1588 industrial Ethernet functions have been added. Thus, the RX64M Group is suitable for industrial equipment, network devices, and other applications requiring advanced real-time performance and large-capacity memory. We are also preparing a variety of middleware to support short system development times at low cost.

Part Number
R5F564MLCDLK-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 998.90

MICROCONTROLLERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Program Memory 4096 Data RAM Size 512 Supply Voltage 2.7 - 3.6
I/O Ports 112 Package Type TFLGA Lead Count (#) 145
CPU RXv2 Operating Frequencies (Max)(MHz) 120 ADC 12-bit x 29-ch

Please check the type/dimensions/specifications of the part R5F564MLCDLK-21 in the RX64M High Performance 32-bit Microcontrollers Achieving 5.06CoreMark/MHz (607CoreMark) with RXv2 Core Employed series.