1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MELSECNETII Interface Module

MELSECNET

MELSECNETII Interface Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 83,591.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The MELSECNET interface module allows the host PLC CPU to be connected on to the MELSECNET data link system. The module allows the PLC CPU to act as a master or local station on the network, as defined by the switch setting on the module. There are two interface modules, one for fiber optic cable networks and the other for coaxial cable networks.
A maximum of one module can be used per PLC CPU.

Part Number
AJ71AR21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83,591.00

฿ 43,993.94

MELSECNET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Transmission Speed 1.25Mbps Communication mode Half duplex bit serial Number of occupied I/O points 32 points
5 V DC internal current consumption(A) 0.80 Connection cable Coaxial (75 ohm) Synchronization Frame synchronization
Encoding method CMI method Transmission route format Dual loop Transmission format Conforms to HDLC
Number of connected stations Max. 65 (1 master, 64 slaves) Overall distance(m) 10,000 Error control system Retry due to CRC time over
Loop back function Available

Please check the type/dimensions/specifications of the part AJ71AR21 in the MELSECNETII Interface Module series.