1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MELSECNET/10 Network Module For Large QnA PLC

DATA LINK UNIT

MELSECNET/10 Network Module For Large QnA PLC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 40,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• MELSECNET/10 PC network (Control station/normal station)
• MELSECNET/10 remote I/O network (Remote master station)
• Coaxial bus system
• Connection cable: 3C-2V/5C-2V coaxial cable
• Transmission path format: Single bus

Part Number
AJ71QBR11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,735.00

฿ 21,438.83

DATA LINK UNIT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Transmission Speed 10Mbps Communication mode Token bus Number of occupied I/O points 32 points
5 V DC internal current consumption(A) 0.80 Connection cable Equivalent to 3C-2V, 5C-2V cables Weight(kg) 0.45
Synchronization Frame synchronization Encoding method Manchester Transmission route format Single coaxial bus
Transmission format Conform to HDLC (frame format) Maximum number of networks 239 Number of connected stations 32 stations (PLC to PLC network) / 33 stations (Remote I/O network)
Overall distance(m) 3C-2V: 300 / 5C-2V: 500 Error control system Retry due to CRC time over Loop back function Available

Please check the type/dimensions/specifications of the part AJ71QBR11 in the MELSECNET/10 Network Module For Large QnA PLC series.