(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• MELSECNET/10 PC network (Control station/normal station)
• MELSECNET/10 remote I/O network (Remote master station)
• Coaxial bus system
• Connection cable: 3C-2V/5C-2V/5C-FB coaxial cable
• Transmission path format: Single bus
Transmission Speed | 10Mbps | Communication mode | Token bus | Number of occupied I/O points | 32 points (I/O assignment: 32 points as special) |
---|---|---|---|---|---|
5 V DC internal current consumption(A) | 0.80 | Connector | Equivalent to BNC-P-3-NiCAu (For 3C-2V), BNC-P-5-NiCAu (For 5C-2V) (DDK) (Arranged by user) | Connection cable | Equivalent to 3C-2V, 5C-2V cables |
Weight(kg) | 0.45 | Synchronization | Frame synchronization | Encoding method | Manchester |
Transmission route format | Single coaxial bus | Transmission format | Conform to HDLC (frame format) | Maximum number of networks | 255 |
Number of connected stations | 32 stations (PLC to PLC network) / 33 stations (Remote I/O network) | Overall distance(m) | 3C-2V: 300 / 5C-2V: 500 | Error control system | Retry due to CRC time over |
Loop back function | Available |
Please check the type/dimensions/specifications of the part AJ71BR11 in the MELSECNET/10 Network Module For Large A PLC series.
How can we improve?
How can we improve?