1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Cable For MELSEC Negative Common Input (D-Sub 37P Connector And MIL 40P Connector)

PLC CABLE

Connection Cable For MELSEC Negative Common Input (D-Sub 37P Connector And MIL 40P Connector)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy wiring, reducing wiring time: A programmable controller and a junction terminal block can be easily wired using the dedicated cable.
Merit 1: This cable is used to connect a MELSEC series D-Sub 37P connector type negative common input module and a MELSEC-dedicated 32-point junction terminal block.
Merit 2: This cable cannot be used for a general-purpose 40-point junction terminal block.
Merit 3: Cable lengths other than lengths of standard cables are also available.

Part Number
FA-CBL50DMFX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,124.00

฿ 2,170.05

PLC CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product type 40-Core; Minus Common Inputs Type Connection cable Connection type D-sub connector
Usage Time and wire saving devices Connection device series Programmable controller MELSEC iQ-R / MELSEC-Q / MELSEC-L Product overview Series: FA Related Products (MEEFAN)
CE Not in scope UL/cUL Compliant

Please check the type/dimensions/specifications of the part FA-CBL50DMFX in the Connection Cable For MELSEC Negative Common Input (D-Sub 37P Connector And MIL 40P Connector) series.