1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Cable Between Positioning Module And Servo Amplifier (For Mitsubishi Electric MR-J5-A/J4-A/J3-A Series)

Connection Cable Between Positioning Module And Servo Amplifier (For Mitsubishi Electric MR-J5-A/J4-A/J3-A Series)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,051.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy wiring, reducing wiring time: A programmable controller and a junction terminal block can be easily wired using the dedicated cable.
Merit 1: External device connection cables are provided, making wiring easy.
Merit 2: This cable is shielded to reduce noise.

Part Number
FA-CBLQ75PM2J2SALE
FA-CBLQ75PM2J2-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Connected module Compatible number of axes
(axis)
Weight
(g)

฿ 9,319.00

฿ 4,904.59

PLC CABLE 1 Piece(s) Same day QD75P1/P2/P4 for connection with MELSERVO MR-J2-SQD75P2/2N/4/4N, LD75P2/42Approx. 850

฿ 5,051.00

฿ 2,657.84

PLC CABLE 1 Piece(s) Same day -QD75P1/1N, LD75P11Approx. 520

Loading...

  1. 1

Basic Information

Cable For fixed parts, length: 2m, allowable bending radius: 120mm Conductor configuration Nominal cross-sectional area: 0.18 mm2 (AWG25), Material: Tin-plated annealed copper wire Crimp terminal to use J.S.T. Co., Ltd. V1.25-M3 (Round insulated crimp terminal for M3.5 screws)