1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beijer Converter Cable PC-RS232C to MTA100 RS42

CONVERTER FOR PROGRAM

Beijer Converter Cable PC-RS232C to MTA100 RS42
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi Melsec / Beijer Electronics SC-06N HMI Programming Cable.
Programming cable for Mitsubishi / Beijers Mac 10 / Mac 12 Etc HMI's
An essential item when programming MAC10 / MAC12 / MAC40
RS232 Connection to PC is via 25 way D connector.

Part Number
SC-06N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,697.00

฿ 8,787.63

CONVERTER FOR PROGRAM 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Programming cable H x L x W(mm) 20 x 150 x 150 Weight(kg) 0.26

Please check the type/dimensions/specifications of the part SC-06N in the Beijer Converter Cable PC-RS232C to MTA100 RS42 series.