1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 6.3A PCB Mount Fuse Holder for 5 x 20mm Fuse, 250V AC (563-756)【25 Pieces Per Package】

BOARD MOUNT FUSES

RS PRO 6.3A PCB Mount Fuse Holder for 5 x 20mm Fuse, 250V AC (563-756)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,168.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fuse Holder Type = PCB Mount
Fuse Size = 5 x 20mm
Current Rating = 6.3A
Voltage Rating = 250V AC
Includes Indicator = No
Compatible Fuse Diameter = 5mm

 
Part Number
563-756 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,168.11

฿ 824.57

BOARD MOUNT FUSES 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 563-756 in the RS PRO 6.3A PCB Mount Fuse Holder for 5 x 20mm Fuse, 250V AC (563-756) series.