1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 16A Rail Mount Fuse Holder, 600V AC【10 Pieces Per Package】

RAIL MOUNT FUSE HOLDERS

RS PRO 16A Rail Mount Fuse Holder, 600V AC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,857.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fuse Holder Type = Rail Mount
Current Rating = 16A
Voltage Rating = 600V ac
Rail Type = DIN 35 mm
Compatible Fuse Diameter = 5mm

 
Part Number
501809 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,857.20

฿ 1,904.90

RAIL MOUNT FUSE HOLDERS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 501809 in the RS PRO 16A Rail Mount Fuse Holder, 600V AC series.