1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 10A Panel Mount Fuse Holder for 5 x 20mm Fuse, 250V AC

PANEL MOUNT FUSE HOLDERS

RS PRO 10A Panel Mount Fuse Holder for 5 x 20mm Fuse, 250V AC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 134.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Fuse Holder Type = Panel Mount
Fuse Size = 5 x 20mm
Current Rating = 10A
Voltage Rating = 250V ac
Includes Indicator = No
Cap Style = Manual

 
Part Number
1884630 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 134.79

฿ 95.13

PANEL MOUNT FUSE HOLDERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1884630 in the RS PRO 10A Panel Mount Fuse Holder for 5 x 20mm Fuse, 250V AC series.